??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
RABOURDIN
Description
REF. 5130 - DEMI VE DE CENTRAGE INFERIEUR / LARGEUR 60
Nomenclature
REF.5130 L1=60 L=200 mm
REF
Référence
5130-60-200
DESC
Désignation
REF.5130 L1=60 L=200 mm
L
200 mm
L1
60 mm
INFO
Info produit (PDF)
Ouvrir page catalogue
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.