??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
RABOURDIN
Description
REF. 629 - Ejecteur lame nitruré H
Nomenclature
REF. 629 G=2 H=1 L=100 mm
REF
Référence
629-2-1-100
DESC
Désignation
REF. 629 G=2 H=1 L=100 mm
G
2.0 mm
H
1.0 mm
L
100 mm
INFO
Info produit (PDF)
Ouvrir page catalogue
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.